N9083EM0E Multi-Standard Radio (MSR) Measurement Application


Release Date |
August 2023 |
S/W Version Date |
2023.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.36.04_Win10.exe |
NOTE: This release contains a defect related to Noise Floor Extension (NFE) that is fixed with A.36.07
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue that caused the Gate Polarity value set in other measurements to not be applied to the Monitor Spectrum measurement (XSA-30900)


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Fixed issue in ACP, SEM, CEVM and OBW measurements where changing the Carrier Reference Frequency via SCPI did not result in the expected change to the Center Frequency (XSA-32528)
-
Fixed issue causing BBIQ Range Auto/Man to always be set to Auto on every switch into the IQ waveform measurement (XSA-30862)


Release Date |
December 2020 |
S/W Version Date |
2020.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.28.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Fixed issue in ACP measurement resulting in Power Ref = Max Power Carrier detecting the carrier with maximum integrated power when Measurement Type = PSD Ref (XSA-11365)


Release Date |
July 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.

-
NEW on N9021B MXA Signal Analyzer

-
Fixed issue in Composite EVM (CEVM) measurement where only data for LTE FDD carrier is shown; W-CDMA carrier is not shown (XSA-7684)


Release Date |
December 2018 |
S/W Version Date |
2018.1018 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.22.08.exe |

-
Added support for DL 1024QAM


Release Date |
July 2018 |
S/W Version Date |
2018.0629 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.21.04.exe |

NEW